IESNA:LM-63-2002
[TEST]P1202596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-727-U-T4W-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6408
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
702 766.7 837.2 912 976.7 1030.9 1072 1096.1 1100 1088.2
1076 1075.1 1082.5 1098.7 1136.8 1231.7 1467.4 1821.3 2136.6 2379
2565.3 2741.1 2899.9 3049 3149.2 3004.9 2432.3 1701.4 1176.6 791.2
333.7 105.8 50.3 21.9 7 0 0
702 768.1 842.4 914.6 979.8 1034 1077.7 1101.8 1105.3 1094.8
1081.2 1080.8 1086.5 1103.1 1142 1216.4 1419.3 1764.4 2116.1 2367.2
2560.9 2756 2905.1 3051.2 3159.3 3066.1 2536 1810.8 1233 820.5
355.2 115 58.6 25.8 9.2 0 0
702 767.2 839.4 908.9 971 1022.6 1062.4 1087.4 1090 1080.8
1070.7 1069 1075.1 1091.7 1128.9 1198.4 1363.3 1674.3 2024.2 2296.3
2497.5 2709.2 2910 3094.1 3249.8 3294.4 2937.5 2285.8 1542.2 1001.6
463.6 182.8 102.8 56.9 26.2 8.7 0
702 761.9 828.9 895.3 951.3 999 1037.1 1056.7 1063.3 1059.4
1051.9 1051 1056.3 1064.2 1086 1130.2 1205.4 1378.7 1674.3 2013.7
2315.5 2595.9 2882 3151.4 3409 3610.2 3746.2 3757.2 3521.9 2794
1570.2 562 225.7 120.7 55.5 12.7 0
702 753.2 812.2 873 926 971 1006.9 1030.9 1041.9 1044.5
1044 1046.7 1054.1 1061.1 1075.1 1107 1163 1247.4 1405.3 1672.1
2020.7 2393 2767.4 3157.1 3478.6 3782.1 4080 4412.8 4672.2 4481.5
3545.5 1952.9 768.5 343.8 145.2 14.9 0
702 748.4 800.4 852.9 901 945.2 981.1 1009.1 1024.4 1035.3
1043.2 1055.9 1075.1 1090.4 1104.8 1127.6 1176.1 1254 1373 1518.6
1733.4 2014.6 2334.8 2678.6 3033.3 3426.5 3865.6 4381.3 5091.7 5513.7
5044.4 3791.7 2062.3 735.7 182.8 10.5 0
702 745.7 796.9 849.8 896.6 940.8 978.9 1006.4 1023.1 1033.6
1044.5 1057.2 1075.5 1091.7 1108.8 1134.2 1181.4 1257.9 1377.8 1532.2
1738.2 2013.7 2326.5 2663.3 3025 3422.6 3871.3 4414.1 5090.8 5488.4
4975.7 3719.1 2052.2 750.6 180.6 11.8 0
702 737 779 824.9 869.1 912 950.4 982.8 1006 1023.9
1042.7 1065.5 1090.4 1111.4 1132 1161.3 1208.5 1281.6 1390 1537.9
1725.9 1956 2232 2550 2909.5 3314.1 3755.9 4233.1 4819.2 5267
4654.7 2906.9 1318.7 448.8 106.7 9.2 0
702 731.3 762.8 799.1 838.5 878.3 917.6 952.2 983.7 1011.2
1040.1 1067.7 1093.9 1117.1 1143.3 1181.4 1236.1 1320.5 1447.3 1620.5
1849.7 2123.1 2440.2 2786.6 3139.1 3510.1 3891 4295.6 4698 4833.6
4294.7 2878.5 1238.2 371.3 149.6 41.6 0
702 721.3 744 770.2 803 838.9 873.9 910.2 943.4 977.1
1011.2 1042.3 1068.5 1096.5 1126.3 1161.7 1216.8 1305.2 1441.6 1640.6
1899.6 2198.3 2518.1 2842.2 3164.9 3489.1 3822.8 4142.5 4288.2 4010.4
3158 1584.2 427.8 162.3 88.4 24.5 0
702 710.8 722.1 740.5 765 791.7 823.6 854.7 888.3 919.8
956.6 992 1027 1063.7 1101.8 1147.3 1209.8 1306.9 1453 1671.3
1957.8 2297.6 2625.6 2908.2 3152.7 3384.1 3572.2 3616.8 3389.3 2769.1
1727.7 631.6 126.8 38.9 13.6 4.8 0
702 705.5 710.3 724.3 744.4 766.7 793.4 821 850.7 882.7
916.8 951.8 990.2 1029.6 1073.4 1125.8 1194.5 1295.5 1437.3 1631.5
1891.7 2193.5 2470.4 2642.7 2721.9 2736.3 2677.7 2492.2 2152.4 1650.3
971.4 330.7 75.2 21.4 6.1 2.6 0
702 698.5 698.9 706.4 719.9 736.6 756.7 778.1 799.5 819.7
842 862.5 886.6 909.8 935.1 965.8 1010.8 1081.7 1193.6 1356.8
1566.3 1778.9 1925.4 1945.9 1828.7 1610.9 1299.5 912.4 520.1 237.9
101.9 38.5 14.4 5.7 2.6 0.4 0
702 686.3 677.1 671.8 667.5 659.6 646 624.6 596.2 562.5
524 483.3 442.6 406.3 378.3 357.8 342.9 337.2 366.5 434.3
509.6 571.2 567.7 468 328 218.7 151.3 105.4 70.4 43.7
27.6 17.5 8.7 3.5 0.9 0 0
702 674.9 653.9 627.7 590 543.2 488.1 426.5 360.8 296.6
249.7 225.3 220 222.2 229.6 236.2 241.4 241.9 236.2 224.4
211.3 198.1 184.1 168.8 148.7 123.8 96.7 69.5 52 38.1
24.5 14.4 5.7 2.2 0.9 0 0
702 664.8 627.2 576.9 507.8 432.1 353 283 242.8 229.2
222.2 216.1 211.3 206.4 203.8 202.1 199.9 195.1 184.6 169.3
154 138.7 123.8 106.7 89.7 74.8 63.9 54.2 42.9 29.3
14.9 7.4 3.5 1.3 0 0 0
702 654.8 601.8 521.4 432.1 341.6 270.3 243.2 235.3 228.8
222.2 215.6 209.1 202.5 192.9 182 169.3 154.4 138.2 122.5
107.6 94.5 84 75.7 67.8 60.4 52.5 41.6 28.4 19.2
12.7 7 3.1 1.3 0 0 0
702 648.6 576.5 482.4 376.6 287.4 251.1 243.6 236.6 229.2
223.1 215.6 207.8 198.1 185.9 170.6 154 136.9 119 101.5
87 77.9 71.3 65.2 58.6 52 44.6 35.4 28 22.3
16.2 10.5 3.5 0.4 0 0 0
702 639.9 552 440.5 331.1 266.4 251.9 244.9 237.9 230.5
223.9 216.9 208.6 197.3 182 165.8 146.1 126.4 105 89.7
79.6 73.5 68.7 63.4 57.7 50.7 42 34.6 28.9 22.7
16.6 10.5 3.1 0 0 0 0
702 639 544.1 424.3 313.6 263.7 254.6 247.1 239.7 232.7
225.7 217.8 209.5 197.3 182.4 162.7 140.4 118.1 99.7 85.7
77 71.3 66 60.4 53.8 45.5 36.3 30.2 24.5 18.8
12.7 7 1.7 0 0 0 0
702 639 538.4 415.5 306.2 263.7 256.3 248.9 240.6 232.7
225.7 218.3 209.9 199 185 165.8 142.2 118.5 98.4 83.5
74.8 69.5 64.3 58.2 50.7 40.2 31.1 25.8 21 15.7
10.1 3.9 0.4 0 0 0 0
702 641.2 541.1 416.8 306.2 263.7 256.3 248.9 241 233.6
226.1 218.7 210.8 200.3 186.3 164.9 141.3 116.8 96.7 82.2
74.4 69.1 63.4 57.7 49.9 37.6 29.3 24.5 19.2 14
8.7 3.1 0 0 0 0 0
